Armco Galvanizers Isando has been operating since 1989. Geared up to accommodate heavy structural steel up and till 13m in length. Isando has an average output of plus minus 2000 tons per month. With an improved lay down area and increased loading capacity by addition of a tower crane we strive to give "A" class service to all our customers big or small.
Armco Galvanizers Randfontein is a second facility based in the Randfontein area. This plant has an average output of plus minus 800 tons per month and is geared up to handle light to medium structural steel up and till 6.2 m in length.
GALVANIZING BATH SIZE | ||
---|---|---|
Isando | ![]() |
13 (l) x 1.45 (w) x 2 m (d) (effective size) 13.2 (l) x 1.5 (w) x 2.2 m (d) (actual size) |
Randfontein | ![]() |
6.25 (l) x 1.25 (w) x 1.8 m (d) (effective size) 6.5 (l) x 1.3 (w) x 2 m (d) (actual size) |
The company has it’s own SANS 121 2000 ISO 1461 accredited Hot Dip Galvanizing plants. And is listed under the SABS ISO 9001 scheme.